How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AK: | 8.5 |
| D: | 4.5 | BD: | 9 |
| BE1: | 0.5 in | V: | 2.75 in |
| L1: | 12.9 in | I: | 6.1 in |
| AG: | 8.5 | AF: | 0.38 |
| AA: | 14 | P: | 3.69 in |
| G: | 3.26 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AE2: | 0.63 | U: | 1.25 in |
| AJ: | 7.25 | BF: | 0.53 |
| L: | 9.57 in | T: | 2 |
Technical Specifications
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Bore Code: | 32 | Ratio: | 40:1 |
| Output Diameter (in): | 2 in | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.2 |
| Ratio Range: | 40:1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

