How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BF: | 0.53 |
| AK: | 8.5 | AB: | 6.38 |
| U: | 1.25 in | AF: | 0.38 |
| L1: | 12.9 in | H: | 0.53 in |
| AG: | 8.5 | P: | 3.69 in |
| BE1: | 0.5 in | G: | 3.26 |
| AE2: | 0.63 | AJ: | 7.25 |
| LL: | 4.25 in | D: | 4.5 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | T: | 2 |
| BD: | 9 | V: | 2.75 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2 in |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

