How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | BE1: | 0.5 in |
| G: | 3.26 | T: | 2 |
| V: | 2.75 in | LL: | 4.25 in |
| AG: | 8.5 | U: | 1.25 in |
| AA: | 14 | L1: | 12.9 in |
| P: | 3.69 in | AJ: | 7.25 |
| D: | 4.5 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AB: | 6.38 | AF: | 0.38 |
| AE2: | 0.63 | BF: | 0.53 |
| AK: | 8.5 | I: | 6.1 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.7 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Ratio: | 60:1 |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Bore Code: | 32 | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

