How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | U: | 1.25 in |
| AJ: | 7.25 | AF: | 0.38 |
| L: | 9.57 in | AE2: | 0.63 |
| D: | 4.5 | AK: | 8.5 |
| V: | 2.75 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| T: | 2 | AB: | 6.38 |
| BD: | 9 | L1: | 12.9 in |
| BE1: | 0.5 in | BF: | 0.53 |
| G: | 3.26 | H: | 0.53 in |
| I: | 6.1 in | P: | 3.69 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YFC | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.7 | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 60:1 |
| Bore Code: | 32 | Assembly: | YFC-2 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

