How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | G: | 3.26 |
| LL: | 4.25 in | AE2: | 0.63 |
| L1: | 12.9 in | AG: | 8.5 |
| V: | 2.75 in | BD: | 9 |
| U: | 1.25 in | T: | 2 |
| AF: | 0.38 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AB: | 6.38 | I: | 6.1 in |
| H: | 0.53 in | BE1: | 0.5 in |
| P: | 3.69 in | D: | 4.5 |
| AA: | 14 | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Motor Frame Size: | 210TC | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 14.1 |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

