How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | I: | 6.1 in |
| BF: | 0.53 | U: | 1.25 in |
| L1: | 12.9 in | AK: | 8.5 |
| P: | 3.69 in | L: | 9.57 in |
| LL: | 4.25 in | H: | 0.53 in |
| T: | 2 | V: | 2.75 in |
| BE1: | 0.5 in | AE2: | 0.63 |
| AF: | 0.38 | G: | 3.26 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| BD: | 9 | AJ: | 7.25 |
| AA: | 14 | AB: | 6.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 1.79 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series Code: | OE |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

