How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | D: | 4.5 |
| V: | 2.75 in | AF: | 0.38 |
| H: | 0.53 in | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| L1: | 12.9 in | G: | 3.26 |
| AB: | 6.38 | BF: | 0.53 |
| AE2: | 0.63 | T: | 2 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| U: | 1.25 in | I: | 6.1 in |
| AA: | 14 | BD: | 9 |
| P: | 3.69 in | L: | 9.57 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 1.79 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Ratio: | 80:1 |
| Bore Code: | 32 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

