How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AJ: | 7.25 | P: | 3.69 in |
| BE1: | 0.5 in | T: | 2 |
| I: | 6.1 in | V: | 2.75 in |
| G: | 3.26 | L: | 9.57 in |
| U: | 1.25 in | AE2: | 0.63 |
| H: | 0.53 in | AG: | 8.5 |
| D: | 4.5 | AF: | 0.38 |
| AB: | 6.38 | BD: | 9 |
| BF: | 0.53 | AA: | 14 |
| LL: | 4.25 in | L1: | 12.9 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.79 | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Output RPM: | 21.9 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Bore Code: | 32 | Series Code: | OE |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

