How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BF: | 0.53 |
| BD: | 9 | U: | 1.25 in |
| V: | 2.75 in | LL: | 4.25 in |
| T: | 2 | AA: | 14 |
| L: | 9.57 in | AJ: | 7.25 |
| P: | 3.69 in | H: | 0.53 in |
| G: | 3.26 | I: | 6.1 in |
| AE2: | 0.63 | L1: | 13.46 in |
| BE1: | 0.5 in | D: | 4.5 |
| AK: | 8.5 | AF: | 0.38 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 12.9 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 10:1 |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Output Diameter (in): | 2 in |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

