How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 8.5 |
| T: | 2 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AK: | 8.5 | AJ: | 7.25 |
| L1: | 13.46 in | BF: | 0.53 |
| AB: | 6.38 | G: | 3.26 |
| AA: | 14 | D: | 4.5 |
| LL: | 4.25 in | AF: | 0.38 |
| BE1: | 0.5 in | L: | 9.57 in |
| P: | 3.69 in | V: | 2.75 in |
| I: | 6.1 in | AE2: | 0.63 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 1.2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 2 | Output RPM: | 17.5 |
| Bore Code: | 32 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

