How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 9.57 in |
| BF: | 0.53 | L1: | 13.46 in |
| U: | 1.25 in | G: | 3.26 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.63 |
| AB: | 6.38 | AG: | 8.5 |
| AF: | 0.38 | AA: | 14 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| P: | 3.69 in | T: | 2 |
| D: | 4.5 | BD: | 9 |
| I: | 6.1 in | V: | 2.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Output RPM: | 17.5 | Motor Frame Size: | 250TC |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 42YFC | Series Code: | OE |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

