How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | G: | 3.26 |
| P: | 3.69 in | AJ: | 7.25 |
| AF: | 0.38 | AE2: | 0.63 |
| LL: | 4.25 in | L: | 9.57 in |
| AA: | 14 | AK: | 8.5 |
| H: | 0.53 in | AB: | 6.38 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | AG: | 8.5 |
| I: | 6.1 in | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| L1: | 13.46 in | T: | 2 |
Technical Specifications
| Motor Frame Size: | 250TC | Output RPM: | 117 |
| Service Factor: | 1 | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

