How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AF: | 0.38 | BD: | 9 |
| AB: | 6.38 | T: | 2 |
| H: | 0.53 in | AJ: | 7.25 |
| G: | 3.26 | V: | 2.75 in |
| AA: | 14 | L1: | 13.46 in |
| D: | 4.5 | LL: | 4.25 in |
| U: | 1.25 in | I: | 6.1 in |
| AG: | 8.5 | L: | 9.57 in |
| AK: | 8.5 | BE1: | 0.5 in |
| BF: | 0.53 | P: | 3.69 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 32 |
| Output RPM: | 70 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 6.24 | Ratio Range: | 25:1 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

