How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | L: | 9.57 in |
| BE1: | 0.5 in | BF: | 0.53 |
| U: | 1.25 in | H: | 0.53 in |
| BD: | 9 | T: | 2 |
| AF: | 0.38 | V: | 2.75 in |
| AE2: | 0.63 | P: | 3.69 in |
| L1: | 13.46 in | AJ: | 7.25 |
| AB: | 6.38 | G: | 3.26 |
| AA: | 14 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| I: | 6.1 in | D: | 4.5 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 250TC |
| Bore Code: | 32 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 2 in |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.23 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Series Code: | OE | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

