How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| G: | 3.26 | AG: | 8.5 |
| BE1: | 0.5 in | P: | 3.69 in |
| AJ: | 7.25 | U: | 1.25 in |
| BD: | 9 | AA: | 14 |
| L1: | 13.46 in | AF: | 0.38 |
| I: | 6.1 in | BF: | 0.53 |
| L: | 9.57 in | AK: | 8.5 |
| AE2: | 0.63 | H: | 0.53 in |
| T: | 2 | V: | 2.75 in |
Technical Specifications
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.23 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

