How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AJ: | 7.25 |
| AG: | 8.5 | AB: | 6.38 |
| BF: | 0.53 | T: | 2 |
| G: | 3.26 | AK: | 8.5 |
| AA: | 14 | L1: | 13.46 in |
| H: | 0.53 in | AE2: | 0.63 |
| V: | 2.75 in | BE1: | 0.5 in |
| LL: | 4.25 in | BD: | 9 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| D: | 4.5 | U: | 1.25 in |
| I: | 6.1 in | P: | 3.69 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 4.2 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

