How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | L1: | 13.46 in |
| AF: | 0.38 | AJ: | 7.25 |
| AG: | 8.5 | BF: | 0.53 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | BE1: | 0.5 in |
| I: | 6.1 in | AB: | 6.38 |
| AK: | 8.5 | T: | 2 |
| BD: | 9 | D: | 4.5 |
| P: | 3.69 in | H: | 0.53 in |
| U: | 1.25 in | L: | 9.57 in |
| AE2: | 0.63 | V: | 2.75 in |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.2 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 250TC |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 40:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 43.8 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Bore Code: | 32 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

