How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AG: | 8.5 |
| AE2: | 0.63 | H: | 0.53 in |
| AF: | 0.38 | AA: | 14 |
| I: | 6.1 in | P: | 3.69 in |
| U: | 1.25 in | AK: | 8.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | D: | 4.5 |
| BD: | 9 | AB: | 6.38 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | T: | 2 |
| LL: | 4.25 in | L1: | 13.46 in |
Technical Specifications
| Model Code: | 42YFC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output RPM: | 339 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 15.5 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Bore Code: | 32 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 2 in |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

