How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AG: | 8.5 |
| L: | 9.57 in | AF: | 0.38 |
| I: | 6.1 in | BE1: | 0.5 in |
| P: | 3.69 in | BF: | 0.53 |
| D: | 4.5 | AK: | 8.5 |
| L1: | 13.46 in | BD: | 9 |
| LL: | 4.25 in | U: | 1.25 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AE2: | 0.63 |
| AA: | 14 | H: | 0.53 in |
| AJ: | 7.25 | T: | 2 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Model Code: | 42YFC | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 2.7 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

