How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 13.46 in | V: | 2.75 in |
| AE2: | 0.63 | AJ: | 7.25 |
| AG: | 8.5 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BD: | 9 | D: | 4.5 |
| P: | 3.69 in | AB: | 6.38 |
| BE1: | 0.5 in | AK: | 8.5 |
| AA: | 14 | LL: | 4.25 in |
| BF: | 0.53 | L: | 9.57 in |
| U: | 1.25 in | G: | 3.26 |
| T: | 2 | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 14.1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Ratio: | 7.5:1 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

