How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | L1: | 13.46 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AE2: | 0.63 | BE1: | 0.5 in |
| D: | 4.5 | V: | 2.75 in |
| AK: | 8.5 | I: | 6.1 in |
| LL: | 4.25 in | P: | 3.69 in |
| G: | 3.26 | L: | 9.57 in |
| AF: | 0.38 | BF: | 0.53 |
| AA: | 14 | H: | 0.53 in |
| AB: | 6.38 | AG: | 8.5 |
| U: | 1.25 in | BD: | 9 |
Technical Specifications
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 2 in | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 14.1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

