How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AG: | 8.5 |
| AB: | 6.38 | BF: | 0.53 |
| BD: | 9 | P: | 3.69 in |
| LL: | 4.25 in | AA: | 14 |
| D: | 4.5 | AK: | 8.5 |
| H: | 0.53 in | L1: | 13.46 in |
| U: | 1.25 in | AE2: | 0.63 |
| T: | 2 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| G: | 3.26 | AF: | 0.38 |
| L: | 9.57 in | V: | 2.75 in |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | YFC-2 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 1.79 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

