How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.53 |
| H: | 0.53 in | AB: | 6.38 |
| L: | 9.57 in | P: | 3.69 in |
| AK: | 8.5 | AA: | 14 |
| AE2: | 0.63 | AG: | 8.5 |
| D: | 4.5 | BE1: | 0.5 in |
| L1: | 13.46 in | I: | 6.1 in |
| T: | 2 | AJ: | 7.25 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | V: | 2.75 in |
| U: | 1.25 in | BD: | 9 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 80:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Bore Code: | 32 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

