How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AG: | 8.5 |
| LM: | 11.81 | AA: | 14 |
| P: | 3.69 in | D: | 4.5 |
| U: | 1.25 in | V: | 2.75 in |
| AB: | 6.38 | BF: | 0.41 |
| LL: | 4.25 in | I: | 6.1 in |
| H: | 0.53 in | AK: | 4.5 |
| T: | 2 | BD: | 5.88 |
| AF: | 0.38 | G: | 3.26 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 12.9 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | OE | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 10:1 | Bore Code: | 32 |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 2 in |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

