How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | P: | 3.69 in |
| V: | 2.75 in | T: | 2 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| L: | 9.57 in | AJ: | 5.88 |
| I: | 6.1 in | BD: | 5.88 |
| H: | 0.53 in | U: | 1.25 in |
| LL: | 4.25 in | AK: | 4.5 |
| LM: | 11.81 | AB: | 6.38 |
| AG: | 8.5 | D: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| G: | 3.26 | AF: | 0.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series Code: | OE | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft Direction: | 2 | Model Code: | 42YFC |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 56C | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

