How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | P: | 3.69 in |
| AB: | 6.38 | T: | 2 |
| AK: | 4.5 | U: | 1.25 in |
| LM: | 11.81 | H: | 0.53 in |
| AE2: | 0.63 | AJ: | 5.88 |
| LL: | 4.25 in | D: | 4.5 |
| BD: | 5.88 | AG: | 8.5 |
| I: | 6.1 in | L: | 9.57 in |
| BF: | 0.41 | V: | 2.75 in |
| G: | 3.26 | BE: | 0.38 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Bore Code: | 32 | Gear Type: | Worm |
| Model Code: | 42YFC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 12.9 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

