How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | BD: | 5.88 |
| U: | 1.25 in | BE: | 0.38 in |
| AJ: | 5.88 | D: | 4.5 |
| AA: | 14 | G: | 3.26 |
| AG: | 8.5 | H: | 0.53 in |
| AE2: | 0.63 | V: | 2.75 in |
| AK: | 4.5 | LL: | 4.25 in |
| AB: | 6.38 | L: | 9.57 in |
| I: | 6.1 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| LM: | 11.81 | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Output RPM: | 17.5 |
| Bore Code: | 32 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

