How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BD: | 5.88 |
| BE: | 0.38 in | V: | 2.75 in |
| AB: | 6.38 | I: | 6.1 in |
| AG: | 8.5 | AF: | 0.38 |
| D: | 4.5 | L: | 9.57 in |
| AK: | 4.5 | AJ: | 5.88 |
| T: | 2 | H: | 0.53 in |
| G: | 3.26 | U: | 1.25 in |
| AA: | 14 | BF: | 0.41 |
| AE2: | 0.63 | P: | 3.69 in |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 9.3 |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Gear Type: | Worm |
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Ratio: | 15:1 | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

