How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | G: | 3.26 |
| BF: | 0.41 | H: | 0.53 in |
| V: | 2.75 in | BE: | 0.38 in |
| AB: | 6.38 | T: | 2 |
| BD: | 5.88 | P: | 3.69 in |
| AJ: | 5.88 | AE2: | 0.63 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | I: | 6.1 in |
| U: | 1.25 in | LL: | 4.25 in |
| LM: | 11.81 | D: | 4.5 |
| AK: | 4.5 | AF: | 0.38 |
Technical Specifications
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 9.3 |
| Output RPM: | 117 | Model Code: | 42YFC |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Motor Frame Size: | 56C | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

