How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | G: | 3.26 |
| T: | 2 | LL: | 4.25 in |
| BE: | 0.38 in | H: | 0.53 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | AG: | 8.5 |
| LM: | 11.81 | BD: | 5.88 |
| AB: | 6.38 | L: | 9.57 in |
| BF: | 0.41 | I: | 6.1 in |
| AA: | 14 | P: | 3.69 in |
| AF: | 0.38 | U: | 1.25 in |
| AK: | 4.5 | D: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Ratio: | 25:1 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Product Type: | Right Angle |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 6.24 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

