How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AB: | 6.38 |
| AG: | 8.5 | BF: | 0.41 |
| H: | 0.53 in | D: | 4.5 |
| AF: | 0.38 | LL: | 4.25 in |
| LM: | 11.81 | U: | 1.25 in |
| L: | 9.57 in | BE: | 0.38 in |
| T: | 2 | BD: | 5.88 |
| V: | 2.75 in | G: | 3.26 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | AA: | 14 |
| I: | 6.1 in | AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.24 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Bore Code: | 32 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 70 |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2 in | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

