How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | D: | 4.5 |
| LM: | 11.81 | AG: | 8.5 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| T: | 2 | G: | 3.26 |
| I: | 6.1 in | AE2: | 0.63 |
| P: | 3.69 in | LL: | 4.25 in |
| AB: | 6.38 | AF: | 0.38 |
| AA: | 14 | V: | 2.75 in |
| BF: | 0.41 | L: | 9.57 in |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.23 |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Assembly: | YFC-2 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Model Code: | 42YFC | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output RPM: | 58.3 | Output Diameter (in): | 2 in |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

