How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| T: | 2 | U: | 1.25 in |
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | AA: | 14 |
| AJ: | 5.88 | P: | 3.69 in |
| BD: | 5.88 | LM: | 11.81 |
| AG: | 8.5 | G: | 3.26 |
| LL: | 4.25 in | AB: | 6.38 |
| D: | 4.5 | I: | 6.1 in |
| L: | 9.57 in | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.23 | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Motor Frame Size: | 56C | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

