How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 2 |
| BF: | 0.41 | AA: | 14 |
| AJ: | 5.88 | AB: | 6.38 |
| BD: | 5.88 | AG: | 8.5 |
| U: | 1.25 in | V: | 2.75 in |
| G: | 3.26 | H: | 0.53 in |
| P: | 3.69 in | I: | 6.1 in |
| LL: | 4.25 in | D: | 4.5 |
| LM: | 11.81 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| L: | 9.57 in | AE2: | 0.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 4.2 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Ratio Range: | 40:1 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Assembly: | YFC-2 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 43.8 |
| Bore Code: | 32 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

