How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.5 |
| AK: | 4.5 | BE: | 0.38 in |
| LM: | 11.81 | V: | 2.75 in |
| AF: | 0.38 | L: | 9.57 in |
| AE2: | 0.63 | AG: | 8.5 |
| AA: | 14 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| BD: | 5.88 | LL: | 4.25 in |
| AB: | 6.38 | T: | 2 |
| P: | 3.69 in | G: | 3.26 |
| U: | 1.25 in | BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Output RPM: | 339 | Motor Frame Size: | 56C |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 15.5 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

