How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | LM: | 11.81 |
| AF: | 0.38 | V: | 2.75 in |
| AB: | 6.38 | U: | 1.25 in |
| BF: | 0.41 | BD: | 5.88 |
| BE: | 0.38 in | AA: | 14 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| P: | 3.69 in | AG: | 8.5 |
| AK: | 4.5 | LL: | 4.25 in |
| T: | 2 | G: | 3.26 |
| I: | 6.1 in | H: | 0.53 in |
| D: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Output RPM: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Bore Code: | 32 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.39 | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

