How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AA: | 14 |
| H: | 0.53 in | G: | 3.26 |
| D: | 4.5 | AK: | 4.5 |
| BE: | 0.38 in | LL: | 4.25 in |
| AF: | 0.38 | T: | 2 |
| BD: | 5.88 | I: | 6.1 in |
| U: | 1.25 in | AJ: | 5.88 |
| V: | 2.75 in | BF: | 0.41 |
| L: | 9.57 in | P: | 3.69 in |
| LM: | 11.81 | AG: | 8.5 |
Technical Specifications
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Ratio: | 60:1 | Model Code: | 42YFC |
| Series Code: | OE | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 2.7 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

