How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BF: | 0.41 |
| T: | 2 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | L: | 9.57 in |
| D: | 4.5 | AK: | 4.5 |
| G: | 3.26 | LM: | 11.81 |
| AJ: | 5.88 | BE: | 0.38 in |
| AB: | 6.38 | AF: | 0.38 |
| BD: | 5.88 | AG: | 8.5 |
| H: | 0.53 in | V: | 2.75 in |
| AE2: | 0.63 | I: | 6.1 in |
| U: | 1.25 in | LL: | 4.25 in |
Technical Specifications
| Ratio: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 2.7 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Service Factor: | 1 | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

