How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | LL: | 4.25 in |
| BF: | 0.41 | AK: | 4.5 |
| T: | 2 | AB: | 6.38 |
| AF: | 0.38 | H: | 0.53 in |
| AE2: | 0.63 | G: | 3.26 |
| P: | 3.69 in | D: | 4.5 |
| BE: | 0.38 in | V: | 2.75 in |
| AG: | 8.5 | LM: | 11.81 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| L: | 9.57 in | I: | 6.1 in |
| BD: | 5.88 | AA: | 14 |
Technical Specifications
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 14.1 | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

