How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LL: | 4.25 in |
| AG: | 8.5 | P: | 3.69 in |
| V: | 2.75 in | D: | 4.5 |
| L: | 9.57 in | AK: | 4.5 |
| AF: | 0.38 | LM: | 11.81 |
| Center Distance (in): | 4.25 in | T: | 2 |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.63 | AB: | 6.38 |
| U: | 1.25 in | AA: | 14 |
| AJ: | 5.88 | H: | 0.53 in |
| I: | 6.1 in | BF: | 0.41 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 21.9 |
| Bore Code: | 32 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Series Code: | OE | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 1.79 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

