How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| G: | 3.26 | AJ: | 5.88 |
| BD: | 5.88 | T: | 2.188 |
| BE: | 0.38 in | AA: | 14 |
| I: | 6.1 in | D: | 4.5 |
| AK: | 4.5 | LM: | 11.81 |
| U: | 1.25 in | AG: | 8.5 |
| H: | 0.53 in | V: | 2.75 in |
| P: | 3.69 in | AF: | 0.38 |
| L: | 9.57 in | LL: | 4.25 in |
| AB: | 6.38 | AE2: | 0.63 |
Technical Specifications
| Ratio: | 10:1 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Gear Type: | Worm | Output RPM: | 175 |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input HP @ 1750 RPM: | 12.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

