How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | LL: | 4.25 in |
| AE2: | 0.63 | I: | 6.1 in |
| T: | 2.188 | AG: | 8.5 |
| V: | 2.75 in | BF: | 0.41 |
| AF: | 0.38 | BD: | 5.88 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | G: | 3.26 |
| P: | 3.69 in | AA: | 14 |
| U: | 1.25 in | BE: | 0.38 in |
| LM: | 11.81 | D: | 4.5 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 12.9 |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 175 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

