How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| T: | 2.188 | D: | 4.5 |
| P: | 3.69 in | H: | 0.53 in |
| I: | 6.1 in | BF: | 0.41 |
| LM: | 11.81 | AA: | 14 |
| G: | 3.26 | AJ: | 5.88 |
| AF: | 0.38 | V: | 2.75 in |
| LL: | 4.25 in | BD: | 5.88 |
| AE2: | 0.63 | L: | 9.57 in |
| AG: | 8.5 | U: | 1.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Bore Code: | 35 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.2 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

