How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.75 in |
| T: | 2.188 | BF: | 0.41 |
| P: | 3.69 in | AB: | 6.38 |
| AJ: | 5.88 | D: | 4.5 |
| BD: | 5.88 | L: | 9.57 in |
| I: | 6.1 in | AK: | 4.5 |
| AE2: | 0.63 | AG: | 8.5 |
| AA: | 14 | H: | 0.53 in |
| G: | 3.26 | LL: | 4.25 in |
| U: | 1.25 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 1.2 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Bore Code: | 35 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

