How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AG: | 8.5 |
| BD: | 5.88 | H: | 0.53 in |
| L: | 9.57 in | AE2: | 0.63 |
| LL: | 4.25 in | AF: | 0.38 |
| D: | 4.5 | I: | 6.1 in |
| U: | 1.25 in | BE: | 0.38 in |
| T: | 2.188 | AA: | 14 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| AK: | 4.5 | LM: | 11.81 |
| G: | 3.26 | AJ: | 5.88 |
| AB: | 6.38 | V: | 2.75 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Ratio Range: | 100:1 to 250:1 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

