How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | I: | 6.1 in |
| G: | 3.26 | LL: | 4.25 in |
| AB: | 6.38 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| P: | 3.69 in | U: | 1.25 in |
| D: | 4.5 | BF: | 0.41 |
| L: | 9.57 in | BE: | 0.38 in |
| H: | 0.53 in | AG: | 8.5 |
| LM: | 11.81 | AJ: | 5.88 |
| AA: | 14 | T: | 2.188 |
| AF: | 0.38 | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 1.2 |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Output RPM: | 17.5 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Bore Code: | 35 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

