How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AA: | 14 |
| AG: | 8.5 | LL: | 4.25 in |
| P: | 3.69 in | BE: | 0.38 in |
| LM: | 11.81 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| G: | 3.26 | AF: | 0.38 |
| AJ: | 5.88 | AB: | 6.38 |
| H: | 0.53 in | U: | 1.25 in |
| AE2: | 0.63 | BF: | 0.41 |
| L: | 9.57 in | T: | 2.188 |
| I: | 6.1 in | BD: | 5.88 |
Technical Specifications
| Model Code: | 42YFC | Motor Frame Size: | 140TC |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Bore Code: | 35 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.3 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

