How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AE2: | 0.63 |
| BD: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | LL: | 4.25 in |
| LM: | 11.81 | V: | 2.75 in |
| AF: | 0.38 | T: | 2.188 |
| G: | 3.26 | AK: | 4.5 |
| AB: | 6.38 | AJ: | 5.88 |
| AG: | 8.5 | AA: | 14 |
| L: | 9.57 in | I: | 6.1 in |
| BF: | 0.41 | D: | 4.5 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.3 |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-2 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 35 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Series Code: | OE | Ratio: | 15:1 |
| Product Type: | Right Angle | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

