How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AG: | 8.5 |
| AE2: | 0.63 | V: | 2.75 in |
| G: | 3.26 | AB: | 6.38 |
| U: | 1.25 in | P: | 3.69 in |
| L: | 9.57 in | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | BF: | 0.41 |
| T: | 2.188 | LL: | 4.25 in |
| AF: | 0.38 | D: | 4.5 |
| AA: | 14 | LM: | 11.81 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Series Code: | OE | Model Code: | 42YFC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Output RPM: | 117 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 9.3 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

