How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AK: | 4.5 |
| AE2: | 0.63 | U: | 1.25 in |
| BD: | 5.88 | LL: | 4.25 in |
| AF: | 0.38 | H: | 0.53 in |
| P: | 3.69 in | D: | 4.5 |
| AB: | 6.38 | T: | 2.188 |
| AJ: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | I: | 6.1 in |
| LM: | 11.81 | AG: | 8.5 |
| L: | 9.57 in | G: | 3.26 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Motor Frame Size: | 140TC |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.59 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 35 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

